IESNA:LM-63-2002
[TEST]P946789
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-830-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10057
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2018.8 2019.9 2015.7 2006.6 1953.9 1899.2 1890.1 1933.7 2034.8 2169.4
2332.2 2519.4 2716.8 2861 2971.6 3081.2 3181.2 3241.3 3262.1 3239.7
3127 2924.3 2665.2 2254.5 1655.5 963.9 748.5 684.7 608.6 495.8
380.9 295.8 221.8 138.8 79.3 31.9 0
2018.8 2010.3 2006.1 2000.2 1949.2 1893.3 1885.3 1924.7 2022 2160.9
2319.4 2500.3 2697.6 2846.6 2953 3064.7 3163.7 3227.5 3257.3 3230.7
3109.4 2911 2647.6 2219.4 1603.4 933.6 740 678.3 601.1 487.3
376.1 292.1 211.2 133.5 77.1 30.9 0
2018.8 2016.2 2014.1 2008.2 1967.8 1914 1897 1929.5 2014.6 2144.9
2299.2 2472.6 2668.4 2840.7 2959.9 3070.6 3187.1 3266.3 3315.8 3311.5
3229.6 3047.7 2798.2 2409.8 1836.9 1086.3 753.3 684.1 620.3 532
429.3 319.2 236.2 154.3 84.1 38.3 0
2018.8 2014.1 2011.4 2016.2 1988.5 1942.2 1921.5 1938 1997.6 2101.8
2240.7 2395.5 2574.8 2768.4 2923.2 3046.1 3164.2 3266.9 3328 3356.8
3324.8 3213.1 3014.2 2665.2 2139.6 1368.8 775.1 643.2 585.2 516
442.6 367.6 284.6 189.9 108.5 48.4 0
2018.8 2016.7 2018.3 2029 2023.6 1999.2 1968.8 1965.6 1992.8 2055
2150.8 2274.2 2422.1 2592.3 2778 2949.8 3083.3 3199.3 3302 3377.5
3398.8 3352 3235.5 3045.6 2674.2 2015.7 1121.9 569.2 447.9 377.2
307.5 247.9 193.1 136.2 73.9 27.1 0
2018.8 2019.9 2025.8 2040.1 2054 2054 2039.6 2026.3 2028.4 2054.5
2106.1 2187 2296 2424.7 2568.9 2751.9 2946.6 3111 3206.2 3250.9
3280.2 3294.5 3289.7 3283.9 3227 2891.8 2165.1 1206 548.5 352.2
277.2 214.9 156.9 108 62.2 22.9 0
2018.8 2021 2032.1 2049.2 2073.6 2095.5 2110.3 2122.1 2121 2141.2
2175.2 2227.4 2299.7 2382.7 2484.3 2608.3 2749.2 2904.1 3043.4 3158.9
3275.4 3406.2 3537.1 3673.3 3841.9 3936.6 3644.6 2883.3 1863 935.7
449 276.1 187.3 121.8 69.7 24.5 0
2018.8 2022.6 2038 2062.5 2089.1 2115.7 2147.6 2183.8 2227.4 2283.2
2354.5 2436.4 2524.8 2622.6 2739.1 2881.7 3042.9 3220.6 3414.2 3623.8
3865.9 4130.3 4426 4720.2 5050 5433.6 5807.6 5902.3 5558.6 4742
3524.9 2235.9 1303.9 720.3 318.1 76.6 0
2018.8 2027.9 2046.5 2074.7 2102.4 2127.4 2157.7 2199.2 2247.6 2321
2417.8 2529 2660.9 2823.7 3021.6 3266.9 3550.9 3879.7 4234 4595.7
5007 5397.4 5858.1 6326.3 6888 7440.2 8142.4 8894.6 9493.1 9430.3
8298.8 6253.9 3953.1 1584.2 289.4 63.8 0
2018.8 2027.4 2050.2 2076.8 2104.5 2134.3 2165.7 2207.7 2258.2 2331.1
2420.5 2527.9 2655.1 2818.4 3021.1 3278.6 3573.3 3929.7 4323.4 4726.6
5150.1 5582.6 6045.9 6551.3 7090.7 7653 8291.4 8985.1 9662.8 9782.5
8653.6 6316.1 3583.4 933.1 199 59 0
2018.8 2026.8 2044.9 2080.6 2109.8 2142.3 2168.9 2207.7 2260.9 2324.7
2401.9 2489.6 2589.7 2726.9 2907.2 3125.4 3389.2 3713.7 4083.4 4486.7
4892 5307.5 5736.8 6194.9 6694.9 7186.5 7698.7 8147.2 8488.2 8244
7105.1 4896.3 2131.1 411.2 124 41 0
2018.8 2024.7 2049.2 2080 2108.2 2136.4 2163 2193.9 2237 2283.2
2338 2391.2 2444.4 2516.2 2621.6 2761 2928.5 3153.6 3418.5 3718.5
4045.1 4382.9 4714.9 5052.2 5402.7 5731 6060.3 6358.7 6422 5865.6
4729.8 3249.8 1386.9 276.1 83 22.9 0
2018.8 2024.7 2044.9 2068.3 2091.7 2106.1 2120.5 2132.7 2143.9 2157.2
2161.4 2147.1 2119.9 2091.2 2071 2069.9 2098.6 2180.6 2313.6 2481.1
2679.6 2898.2 3118.4 3337.6 3550.4 3727.6 3832.9 3891.9 3741.9 3147.7
2308.2 1427.3 569.2 161.7 59.6 14.9 0
2018.8 2017.3 2022 2029 2024.7 1996.5 1952.9 1887.4 1801.3 1687.4
1544.9 1378.9 1214 1076.2 966.6 876.2 806.5 761.8 738.9 733.6
748 776.7 804.3 831.5 844.2 823.5 759.7 658.1 502.7 357
259.6 188.3 137.2 96.3 58 15.4 0
2018.8 2005.5 1989.1 1956.6 1898.1 1800.7 1670.4 1505 1319.8 1151.7
1013.9 894.3 783.6 701.7 657 636.2 621.9 604.3 585.7 568.1
547.4 519.2 486.2 457 428.8 400.6 372.9 343.1 308 268.1
227.2 187.3 144.7 99.5 54.3 12.2 0
2018.8 1992.2 1943.8 1861.9 1734.2 1552.8 1353.9 1164.5 1025.1 906.5
805.4 748.5 715.5 686.8 657 632 618.7 613.9 604.9 584.6
555.4 526.1 496.3 467.6 436.2 405.4 374 340.5 308 272.4
234.6 192.6 144.7 93.6 47.9 10.1 0
2018.8 1983.7 1902.3 1768.8 1573.1 1334.2 1132 992.1 880.4 810.7
777.7 747.4 715.5 681.5 650.1 630.9 625.1 621.9 614.4 590.5
535.2 503.8 475.6 448.5 423.5 400 371.3 339.4 305.4 267.1
225.6 180.9 134.1 90.4 48.4 13.3 0
2018.8 1969.9 1856.6 1672 1418.8 1169.8 1010.8 893.2 829.3 801.7
767.1 733.6 710.7 686.2 652.7 631.5 621.9 609.1 552.7 528.8
520.8 517.6 508.6 494.2 472.4 443.7 403.2 365.5 324 282.5
239.9 197.4 153.2 108.5 63.8 21.8 0
2018.8 1966.2 1827.9 1598.6 1310.8 1085.8 943.7 852.8 825.6 794.2
755.9 729.9 713.4 691.6 651.7 624.5 603.3 544.7 524.5 516
509.1 507.5 501.1 484.1 454.8 420.3 383 342.6 300.6 262.8
226.1 189.9 155.3 120.2 120.8 91.5 0
2018.8 1951.8 1787.4 1528.4 1228.9 1035.2 903.3 844.8 825.1 789.5
752.7 729.3 715.5 693.7 646.9 605.9 552.2 510.2 496.9 484.6
476.7 471.9 450.1 425.6 397.9 370.3 337.8 306.4 271.8 236.7
203.7 169.7 137.8 166 149 50 0
2018.8 1947.6 1773.1 1503.4 1195.3 994.8 876.7 841.6 823.5 788.9
752.7 730.9 720.8 700.6 643.7 583.6 513.4 484.1 465.5 450.6
443.1 426.6 399 373.4 347.4 318.1 292.6 267.1 239.9 215.5
203.2 160.7 133.5 184.6 85.1 21.3 0
2018.8 1954.5 1783.7 1506.6 1202.8 1008.1 881.5 843.7 828.8 794.8
755.9 735.2 724.6 706.5 651.1 584.1 512.3 483 463.4 447.9
439.4 423.5 396.3 372.4 345.8 317.6 289.4 263.9 238.9 209.1
183 150.5 133.5 185.1 73.4 18.1 0
